IESNA:LM-63-2002
[TEST]P1055780
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H560D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]827
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
594.7 589.7 586.3 581.8 575 566.6 556.4 545.1 531.6 516.9
500.6 483.7 465.6 445.9 426.7 406.5 386.2 364.7 343.3 321.9
299.3 277.9 255.4 234.5 212 190.5 168.6 146.6 123.5 101.5
80.6 62 43.4 26.5 11.3 1.7 0
594.7 597 592.5 585.7 576.1 562.6 547.4 529.9 510.2 489.3
466.8 442.5 417.7 390.7 363.6 336.6 308.9 281.3 253.7 226.1
199.6 173.1 147.7 121.8 98.7 77.2 56.9 41.2 31 22
13.5 7.9 4.5 2.8 1.7 0.6 0
594.7 590.8 584 571.6 554.2 533.9 509.6 482 451 418.3
382.8 347.8 313.4 277.9 244.7 212.5 182.1 153.3 125.7 101.5
79.5 62 51.9 42.8 33.8 25.9 19.2 14.7 11.3 8.5
6.2 4.5 3.4 2.3 1.7 0.6 0
594.7 591.4 581.8 564.3 541.2 512.4 479.7 443.1 402.5 360.8
319.1 279.6 241.3 205.8 173.1 144.3 116.1 92.5 73.8 63.7
54.1 44.5 36.1 28.2 22 17.5 14.1 11.3 9 7.3
5.6 4.5 3.4 2.3 1.7 0.6 0
594.7 591.4 582.3 563.2 536.7 504 468.5 429.6 383.9 339.9
298.8 258.8 219.9 184.3 153.9 122.9 98.1 78.4 68.2 58.1
48.5 39.5 31.6 24.8 19.7 15.8 13 10.7 8.5 6.8
5.1 3.9 2.8 2.3 1.1 0.6 0
